V2 material
Advantages:
- Halogen-free material
- Flammability rating V0/V2
- Approved and accredited markers for traffic engineering applications, etc.
- Has to be fixed with cable ties if the conductor cross-section is larger than 16.0 mm²
- Markers in proven MultiCard format
-
Ürün No.:1919050000Ambalaj birimi:48 PC
SlimFix, Conductor and cable markers, 3.6 - 6 mm, 21 x 5.7 mm, To customer specification
-
Ürün No.:1918880000Ambalaj birimi:64 PC
SlimFix, Conductor and cable markers, 3 - 3.7 mm, 21 x 4.6 mm, To customer specification
-
Ürün No.:1918650000Ambalaj birimi:80 PC
SlimFix, Conductor and cable markers, 2.2 - 2.9 mm, 21 x 3.6 mm, To customer specification
-
Ürün No.:1918530000Ambalaj birimi:80 PC
SlimFix, Conductor and cable markers, 1 - 1.3 mm, 21 x 3.2 mm, To customer specification
-
Ürün No.:1919110000Ambalaj birimi:32 PC
SlimFix, Conductor and cable markers, 4.8 - 7.4 mm, 21 x 7.4 mm, To customer specification
-
Ürün No.:1918640000Ambalaj birimi:80 PC
SlimFix, Conductor and cable markers, 1.7 - 2.1 mm, 21 x 3.2 mm, To customer specification
-
Ürün No.:1918990000Ambalaj birimi:32 PC
SlimFix, Conductor and cable markers, 4.1 - 4.9 mm, 21 x 7.4 mm, To customer specification
-
Ürün No.:1919160000Ambalaj birimi:32 PC
SlimFix, Conductor and cable markers, 5.8 - 7.8 mm, 21 x 8.4 mm, To customer specification
-
Ürün No.:1918470000Ambalaj birimi:80 PC
SlimFix, Conductor and cable markers, 1.2 - 1.6 mm, 21 x 3.2 mm, To customer specification