Smart Metering Electronics
The energy infrastructure is changing: More decentralised generators such as PV systems and the growing use of electrical consumers are increasing load fluctuations in the electricity grid. This makes grid operation more difficult. According to Section 14a of the German Energy Industry Act (EnWG) and Section 9 of the Renewable Energy Sources Act (EEG), generators and consumers must be controllable, usually via digital signals from the smart meter gateway. Many existing analogue devices only have simple switching inputs. The EEBUS Relay Converter (ERC) connects the digital smart grid and analogue technology. It receives EEBUS control commands and converts them into standardised relay circuits according to the VDE-FNN control concept. This makes analogue devices controllable in accordance with Section 14a EnWG and Section 9 EEG.
-
Product ID:3179090000VPE:1 PC
Relay converter with digital interface, EEBUS, Corresponds to §14a EnWG: Yes, Corresponds to §9 EEG: Yes, Corresponds to VDE FNN: Yes, Number of relay outputs: 4, Operating voltage: 230 V, IP30, DIN rail, Bus line connection via: RJ45-Port, Switching current, max.: 6 A, Switching voltage (AC), max.: 250 V, CE
Added to Your Shopping Cart