Size 5
The small and thin HA series can be used wherever space is limited.
The wire connection level is designed as a screw element. All screw connections are equipped with a wire protection spring (with the exception of size 1).
Pole count: 16
Rated current: 22 A
Rated voltage 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
The wire connection level is designed as a screw element. All screw connections are equipped with a wire protection spring (with the exception of size 1).
Pole count: 16
Rated current: 22 A
Rated voltage 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
-
Product ID:1650770000VPE:1 Pieza
HDC - Conector, Macho, 250 V, 16 A, Número de polos: 16, Conexión brida-tornillo, Tamaño de instalación: 5
-
Product ID:1650780000VPE:1 Pieza
HDC - Conector, Hembra, 250 V, 16 A, Número de polos: 16, Conexión brida-tornillo, Tamaño de instalación: 5
Added to Your Shopping Cart