Bulkhead housing
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
-
ID výrobku:1219500000Unidad de embalaje:1 PC
HDC enclosures, Installation size: 10, Protection degree: IP65, in plugged condition, Bulkhead housing, End-locking clamp, lower side, Standard, Size of cable entries: none
-
Item No.:1219800000Packaging unit:1 PC
HDC enclosures, Installation size: 10, Protection degree: IP65, in plugged condition, Bulkhead housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: none
Added to Your Shopping Cart