Plug-on current transformer - ValueLine
Plug-on current transformers are used wherever high currents of up to 5000A need to be measured and processed. Our plug-on current transformers supply secondary currents of 1A or 5A. Weidmüller also offers compact low-power current transformers to convert currents of up to 600 A to voltages of up to 333 mV.
-
ID výrobku:2680250000Obalová jednotka:1 PC
Primary current: 2500 A, Secondary current max.: 5 A, Load: 10 VA, Tolerance class: 0,5, closed current transformer
-
ID výrobku:2680190000Obalová jednotka:1 PC
Primary current: 2500 A, Secondary current max.: 5 A, Load: 10 VA, Tolerance class: 1, closed current transformer
-
ID výrobku:1482030000Obalová jednotka:1 PC
Primary current: 100 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 1, closed current transformer
-
ID výrobku:2680200000Obalová jednotka:1 PC
Primary current: 125 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 0,5, closed current transformer
-
ID výrobku:2421030000Obalová jednotka:1 PC
Primary current: 150 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 0,5, closed current transformer
-
ID výrobku:2420960000Obalová jednotka:1 PC
Primary current: 150 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer
-
ID výrobku:2421020000Obalová jednotka:1 PC
Primary current: 200 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 0,5, closed current transformer
-
ID výrobku:2420950000Obalová jednotka:1 PC
Primary current: 200 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer
-
ID výrobku:1482050000Obalová jednotka:1 PC
Primary current: 250 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5, closed current transformer
-
ID výrobku:2420940000Obalová jednotka:1 PC
Primary current: 250 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer
-
ID výrobku:2420990000Obalová jednotka:1 PC
Primary current: 300 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5, closed current transformer
-
ID výrobku:2420980000Obalová jednotka:1 PC
Primary current: 400 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5, closed current transformer
-
ID výrobku:2420920000Obalová jednotka:1 PC
Primary current: 400 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer
-
-
ID výrobku:1482070000Obalová jednotka:1 PC
Primary current: 500 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5, closed current transformer
-
ID výrobku:2420910000Obalová jednotka:1 PC
Primary current: 500 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer
-
ID výrobku:2421380000Obalová jednotka:1 PC
Primary current: 60 A, Secondary current max.: 5 A, Load: 1.25 VA, Tolerance class: 1, closed current transformer
-
ID výrobku:2420970000Obalová jednotka:1 PC
Primary current: 600 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5, closed current transformer
-
ID výrobku:2420900000Obalová jednotka:1 PC
Primary current: 600 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer
-
ID výrobku:1482040000Obalová jednotka:1 PC
Primary current: 75 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 1, closed current transformer