Combi-module protects 24V supply voltage and a current loop
Combined protection of one current loop 0(4) ... 20 mA and 24 VDC supply voltage
- Protects the 24 V power supply with type III arrester (IEC 61643-11)
- Pluggable arrester, with interruption-free and impedance-neutral plug-in and pull-out
- For use in accordance with installation standard IEC 62305 / IEC 61643-22 (D1, C1, C2 and C3)
- Integrated PE foot safely discharges up to 20 kA (8/20 μs) and 2.5 kA (10/350 μs) to the PE
-
Product ID:8951510000VPE:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 0.8 kV
Added to Your Shopping Cart