IP68 version
The cable glands made of brass, plastic and stainless steel meet the most various IP protection classes to suit any industrial enclosure.
Depending on the series of cable glands and the application, the cable glands are approved and tested according to VDE, UL, UR, cULus, DNV GL or EN 45545.
- 
		Product ID:1009840000VPE:50 PC
VG S (standard stainless steel cable gland), Cable glands, straight, M 12, 6 mm, OD min. 3 - OD max. 6.5 mm, Stainless steel 1.4305 (303)
 - 
		Product ID:1009850000VPE:50 PC
VG S (standard stainless steel cable gland), Cable glands, straight, M 16, 7 mm, OD min. 4 - OD max. 8 mm, Stainless steel 1.4305 (303)
 - 
		Product ID:1009860000VPE:50 PC
VG S (standard stainless steel cable gland), Cable glands, straight, M 20, 8 mm, OD min. 6 - OD max. 12 mm, Stainless steel 1.4305 (303)
 - 
		Product ID:1009870000VPE:25 PC
VG S (standard stainless steel cable gland), Cable glands, straight, M 25, 8 mm, OD min. 10 - OD max. 14 mm, Stainless steel 1.4305 (303)
 - 
		Product ID:1009880000VPE:20 PC
VG S (standard stainless steel cable gland), Cable glands, straight, M 32, 9 mm, OD min. 13 - OD max. 18 mm, Stainless steel 1.4305 (303)
 - 
		Product ID:1009890000VPE:20 PC
VG S (standard stainless steel cable gland), Cable glands, straight, M 40, 9 mm, OD min. 18 - OD max. 25 mm, Stainless steel 1.4305 (303)
 - 
		Product ID:1009900000VPE:5 PC
VG S (standard stainless steel cable gland), Cable glands, straight, M 50, 9 mm, OD min. 22 - OD max. 32 mm, Stainless steel 1.4305 (303)