u-control M3000/M4000
With u-control M3000, automation solutions can be perfectly integrated into the IoT. The powerful controller also works as an edge device for providing local information in the network and can be expanded by connecting function modules – ideal for automation and IIoT applications. u-control M4000 offers two additional CPU cores, two additional Ethernet interfaces and more RAM, NV RAM, and flash memory for complex edge computing in automation.
-
Produkt ID:2839150000Pakningsenhed:1 PC
Control CODESYS-based, u-OS, IP20, PUSH IN, 24 V DC +20 %/ -15 %, USB-C (3.1), MicroSD CARD, -40 °C...70 °C
-
Produkt ID:2839160000Pakningsenhed:1 PC
Control CODESYS-based, u-OS, IP20, PUSH IN, 24 V DC +20 %/ -15 %, USB-C (3.1), MicroSD CARD, -40 °C...70 °C
Added to Your Shopping Cart