Single Pair Ethernet series
The unmanaged SPE switch from Weidmüller offers the solution for reliable and efficient networking. It enables the bridging of large distances of up to 1,000 m using the SPE standard 10Base-T1L (10 Mbit/s). Using this switch eliminates the need for subsystems or gateways, simplifying the network infrastructure and reducing complexity.
- Simple and space-saving installation, as both data transmission and power supply are provided via only one pair of wires (PoDL classes 10 - 14, up to 50 W, SCCP support)
- The unmanaged SPE switch from Weidmüller is compatible with all Ethernet and IP-based protocols and can be used universally
- Provides a reliable and efficient way to optimize network connectivity and increase system efficiency
-
Product ID:3012120000VPE:1 PC
Network switch, unmanaged, Fast Ethernet, 10BaseT1L, Number of ports: 1x RJ45, 4x SPE port acc. to IEC 63171-2, IP30, -40 °C...70 °C
Added to Your Shopping Cart