Hood, Cable Entry sideways
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
-
Ürün No.:1787800000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25
-
Ürün No.:1787790000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 32
-
Ürün No.:1786810000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 32
-
Ürün No.:1804610000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 40
-
Ürün No.:1662470000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 21
-
Ürün No.:1662390000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 21
-
Ürün No.:1662410000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 29
-
Ürün No.:1662490000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 29