IE-C5DD4UG0070MCSA24-X

This product will soon be unavailable.

Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 67 PushPull V04 plastic, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 7 m

Item No. 1272790070

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status
Last order date

Dimensions and weights

Length
Length (inches)
Net weight

Temperatures

Storage temperature
Operating temperature
Installation temperature

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Cable specific standards

Standard, insulating material
Standard, shielding material
Standard, wire material

Cable structure

Arrangement of wire cores
Colour sequence or wires - wire pairs
Complete shielding
Cross-section
Diameter (inner sheathing)
Filler
Insulation
Insulation cross-section
Material sheath
Number of wires
Overlap of shielding braid
Sheath diameter, max.
Sheath diameter, min.
Sheathing colour
Sheathing material thickness
Shielding
Shielding braid thickness
Standard designations
Strands
Wire core insulation thickness
Wire material

Electrical properties of cable

Capacity (1 kHz)
Category
Characteristic impedance
Delay skew
Loop resistance
Operating voltage (UL rating)
Operating voltage (UL)
Resistance differential
Signal propagation time
Speed
Test voltage: wire-wire-shield
Transfer impedance

Mechanical and material properties of cable

Abrasion resistance
Acceleration
Bending cycles
Fire propagation
Halogen
Min. bending radius, once only
Min. bending radius, repetitive
Pulling force
Resistance to oils
Resistance to spread of flame
Silicone-free
Speed
UV-resistant

Plug

Plug left
Plug right

Plug, left

Plug left

Plug, right

Plug right

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0