Clamping yoke screw connection
Circuit board terminals with clamping yoke screw connection - the market standard by Weidmüller.
Continually growing: the most extensive range of terminals on the market:
- 6 connection cross-sections from 0.08 to 25mm²
- Maximum current-carrying capacity of 101A at ambient temperatures of 40° (IEC)
- 3 conductor outlet directions (90 / 135 / 180°)
- Single level and multi level enclosure
Reliability personified:
- 100% versatile - clamping range < 0,2mm ...>15 mm²
- 100% flexible - for solid or flexible conductors, also without AEH
- 100% maintenance-free due to self-locking screw retention device
- 100% reliable contact - gas-tight and vibration-proof
- Specific material selection: steel for strength and copper for conductivity.
1.5 mm² (AWG 14) - Pitch 3.50 mm - LM 3.5
1.5 mm² (AWG 14) - Pitch 5.08 mm - LS 5.08
2.5 mm² (AWG 14) - Pitch 5.00 / 5.08 mm - LM 5.00 / 5.08
2.5 mm² (AWG 14) - Pitch 5.08 mm - LM 5.08 multi-level
6 mm² (AWG 12) - Pitch 5.00 / 5.08 mm - LL 5.00 / 5.08
6 mm² (AWG 12) - Pitch 5.00 / 5.08 mm - LL 5.00 / 5.08 multi-level
6 mm² (AWG 12) - Pitch 5.00 / 5.08 mm - LP 5.00 / 5.08
6 mm² (AWG 12) - Pitch 5.08 mm - LP 5.08 with disconnect element
6 mm² (AWG 12) - Pitch 7.50 / 7.62 mm - LP 7.50 / 7.62
6 mm² (AWG 10) - Pitch 9.52 mm - LL 9.52
6 mm² (AWG 10) - Pitch 9.52 mm - LL 9.52 multi-level
6 mm² (AWG 12) - Pitch 10.00 / 10.16 mm - LL 10.00 / 10.16
-
Ürün No.:1667750000Ambalaj birimi:246 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Ürün No.:1667770000Ambalaj birimi:168 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 3, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Ürün No.:1845040000Ambalaj birimi:126 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 4, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Ürün No.:1720250000Ambalaj birimi:102 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 5, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Ürün No.:1845050000Ambalaj birimi:84 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 6, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Ürün No.:1845060000Ambalaj birimi:72 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 7, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
商品编号:1845070000Ambalaj birimi:60 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 8, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Ürün No.:1845080000Ambalaj birimi:54 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 9, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Ürün No.:1845090000Ambalaj birimi:48 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Ürün No.:1845100000Ambalaj birimi:48 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 11, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Ürün No.:1845110000Ambalaj birimi:42 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 12, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Ürün No.:1714980000Ambalaj birimi:246 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 2, 135°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Ürün No.:1715020000Ambalaj birimi:168 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 3, 135°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Ürün No.:1845220000Ambalaj birimi:126 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 4, 135°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Ürün No.:1845230000Ambalaj birimi:102 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 5, 135°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Ürün No.:1845240000Ambalaj birimi:84 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 6, 135°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Ürün No.:1845250000Ambalaj birimi:72 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 7, 135°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Ürün No.:1845260000Ambalaj birimi:60 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 8, 135°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Ürün No.:1845270000Ambalaj birimi:54 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 9, 135°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
-
Ürün No.:1845280000Ambalaj birimi:48 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 10, 135°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box