Plug-on current transformer - BasicLine
Plug-on current transformers are used wherever high currents of up to 5000A need to be measured and processed. Our plug-on current transformers supply secondary currents of 1A or 5A. Weidmüller also offers compact low-power current transformers to convert currents of up to 600 A to voltages of up to 333 mV.
-
Ürün No.:3154200000Ambalaj birimi:1 PC
Primary current: 500 A, Secondary current max.: 1 A, Load: 20 VA, Tolerance class: 1
-
Ürün No.:3008240000Ambalaj birimi:1 PC
Primary current: 125 A, Secondary current max.: 1 A, Load: 2.5 VA, Tolerance class: 0,5
-
Ürün No.:3008200000Ambalaj birimi:1 PC
Primary current: 50 A, Secondary current max.: 1 A, Load: 1 VA, Tolerance class: 3
-
Ürün No.:3008210000Ambalaj birimi:1 PC
Primary current: 60 A, Secondary current max.: 1 A, Load: 1 VA, Tolerance class: 1
-
Ürün No.:3154110000Ambalaj birimi:1 PC
Primary current: 50 A, Secondary current max.: 1 A, Load: 20 VA, Tolerance class: 1
-
Ürün No.:3154210000Ambalaj birimi:1 PC
Primary current: 600 A, Secondary current max.: 1 A, Load: 20 VA, Tolerance class: 1
-
Ürün No.:3154150000Ambalaj birimi:1 PC
Primary current: 150 A, Secondary current max.: 1 A, Load: 20 VA, Tolerance class: 1
-
Ürün No.:3008270000Ambalaj birimi:1 PC
Primary current: 250 A, Secondary current max.: 1 A, Load: 5 VA, Tolerance class: 0,5
-
Ürün No.:3154120000Ambalaj birimi:1 PC
Primary current: 75 A, Secondary current max.: 1 A, Load: 20 VA, Tolerance class: 1
-
Ürün No.:3008280000Ambalaj birimi:1 PC
Primary current: 300 A, Secondary current max.: 1 A, Load: 5 VA, Tolerance class: 0,5
-
Ürün No.:3154160000Ambalaj birimi:1 PC
Primary current: 200 A, Secondary current max.: 1 A, Load: 20 VA, Tolerance class: 1
-
Ürün No.:3154140000Ambalaj birimi:1 PC
Primary current: 125 A, Secondary current max.: 1 A, Load: 20 VA, Tolerance class: 1
-
Ürün No.:3154180000Ambalaj birimi:1 PC
Primary current: 300 A, Secondary current max.: 1 A, Load: 20 VA, Tolerance class: 1
-
Ürün No.:3008260000Ambalaj birimi:1 PC
Primary current: 200 A, Secondary current max.: 1 A, Load: 5 VA, Tolerance class: 0,5
-
Ürün No.:3154170000Ambalaj birimi:1 PC
Primary current: 250 A, Secondary current max.: 1 A, Load: 20 VA, Tolerance class: 1
-
Ürün No.:3008220000Ambalaj birimi:1 PC
Primary current: 75 A, Secondary current max.: 1 A, Load: 1.5 VA, Tolerance class: 1
-
Ürün No.:3008230000Ambalaj birimi:1 PC
Primary current: 100 A, Secondary current max.: 1 A, Load: 2.5 VA, Tolerance class: 1
-
Ürün No.:3154190000Ambalaj birimi:1 PC
Primary current: 400 A, Secondary current max.: 1 A, Load: 20 VA, Tolerance class: 1
-
Ürün No.:3008140000Ambalaj birimi:1 PC
Primary current: 40 A, Secondary current max.: 1 A, Load: 1 VA, Tolerance class: 3
-
Ürün No.:3154130000Ambalaj birimi:1 PC
Primary current: 100 A, Secondary current max.: 1 A, Load: 20 VA, Tolerance class: 1