Özellikler
Version | Mounting screw (Terminal), 5.00 mm, Steel, Depth: 8.5 mm, Width: 8.5 mm, Height: 8.5 mm |
Order No. | 0296700000 |
Type | BFSC M5X8 SCHLITZ |
GTIN (EAN) | 4008190881764 |
Qty. | 100 adet |
Depth | 8,5 mm |
Depth (inches) | 0,335 inch |
8,5 mm | |
Height (inches) | 0,335 inch |
Width | 8,5 mm |
Width (inches) | 0,335 inch |
Diameter | 8,5 mm |
Net weight | 2,114 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Colour | Silver grey |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Tightening torque, max. | 3 Nm |
Tightening torque, min. | 2 Nm |
Diameter | 8,5 mm |
Metric size of the thread, external | 5 mm |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58958) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0296700000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0296700000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |