Cavo patch Cat.6 LSZH verde
-
Produkt-ID:1251590002VPE:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 0.2 m
-
Produkt-ID:1251590005VPE:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 0.5 m
-
Produkt-ID:1251590010VPE:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 1 m
-
Produkt-ID:1251590015VPE:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 1.5 m
-
Produkt-ID:1251590020VPE:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 2 m
-
Produkt-ID:1251590030VPE:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 3 m
-
Produkt-ID:1251590040VPE:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 4 m
-
Produkt-ID:1251590050VPE:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 5 m
-
Produkt-ID:1251590100VPE:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 10 m
-
-
Produkt-ID:1251590150VPE:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 15 m
-
Produkt-ID:1251590200VPE:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 20 m
-
Produkt-ID:1251590250VPE:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 25 m
-
Produkt-ID:1251590300VPE:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 30 m
-
Produkt-ID:1251590400VPE:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 40 m
-
Produkt-ID:1251590500VPE:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 50 m