Application range
In many industrial applications today, individual, customised solutions and components are used to increase system efficiency and system productivity. These include, for example, protective circuits for greater fail safe performance, timing relays for adjusting signals, relays for functional safety and space-saving components for use in confined installation spaces. With our application range we provide you with a customised portfolio to increase your productivity, efficiency and safety in the most diverse fields of application. What‘s more, we work with you to develop customised solutions, combining the advantages and features of our portfolio with our expertise and consulting services. We have a wide range of products that combine application-specific designs, the latest technologies and well-proven components to meet all your requirements.
-
Ürün No.:2773950000Ambalaj birimi:5 PC
TERMSERIES-compact, Relay module NC and NO contact, Forcibly guided (EN 61810-3 type A) AgNi gold flashed, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773440000Ambalaj birimi:1 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 10 A, PUSH IN
-
Ürün No.:2773450000Ambalaj birimi:1 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 10 A, PUSH IN
-
Ürün No.:2773750000Ambalaj birimi:10 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 230 V AC, Continuous current: 0.1 A, PUSH IN
-
Ürün No.:2773610000Ambalaj birimi:10 PC
Solid-state relay, Rated control voltage: 24...230 V UC , Rated switching voltage: 230 V AC, Continuous current: 0.1 A, PUSH IN
-
Ürün No.:2773520000Ambalaj birimi:10 PC
Solid-state relay, Rated control voltage: 12...60 V UC ±10 % , Rated switching voltage: 230 V AC, Continuous current: 0.1 A, PUSH IN
-
Ürün No.:2773630000Ambalaj birimi:10 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 230 V AC, Continuous current: 0.1 A, PUSH IN
-
Ürün No.:2773710000Ambalaj birimi:10 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 230 V AC, Continuous current: 0.1 A, PUSH IN
-
Ürün No.:2773590000Ambalaj birimi:10 PC
Solid-state relay, Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 500 mA, PUSH IN
-
Ürün No.:2773550000Ambalaj birimi:10 PC
Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 500 mA, PUSH IN
-
Ürün No.:2773570000Ambalaj birimi:10 PC
Solid-state relay, Rated control voltage: 220 V DC , Rated switching voltage: 0…48 V DC, Continuous current: 500 mA, PUSH IN
-
Ürün No.:2773510000Ambalaj birimi:10 PC
Solid-state relay, Rated control voltage: 110 V DC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 500 mA, PUSH IN
-
Ürün No.:2773670000Ambalaj birimi:10 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
-
Ürün No.:2773530000Ambalaj birimi:10 PC
Solid-state relay, Rated control voltage: 12...60 V UC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 500 mA, PUSH IN
-
Ürün No.:2773620000Ambalaj birimi:10 PC
Solid-state relay, Rated control voltage: 24...230 V UC , Rated switching voltage: 0…48 V DC, Continuous current: 500 mA, PUSH IN
-
Ürün No.:2773720000Ambalaj birimi:10 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
-
Ürün No.:2773660000Ambalaj birimi:10 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 300 V DC, Continuous current: 1 A, PUSH IN
-
Ürün No.:2773470000Ambalaj birimi:1 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 8…48 VDC, Continuous current: 2 A, PUSH IN
-
Ürün No.:2773480000Ambalaj birimi:1 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 8…48 VDC, Continuous current: 2 A, PUSH IN
-
Ürün No.:2773680000Ambalaj birimi:10 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 2 A, PUSH IN