SIL3 Safety Relays
Whether for a burner control system, secure emergency shut down or, for example, for pump controllers – our safety relay guarantees safe conditions and convince with superior and significant features. Their integration into distributed control systems (DCSs) is even better, with an input filter which makes the SIL circuit immune to the test impulse which is typically used by a DCS. You will also benefit from simple maintenance: the fuses are accessible from the outside and can easily be changed. You can see the status of the safety and the monitoring devices clearly with status LED on the device. All devices are accredited though certification by the internationally recognised TUV-NORD group – for secure process applications around the globe.
-
Ürün No.:1319280000Ambalaj birimi:1 PC
SAFESERIES, Safety relay,24 V DC ±15 %, 24 VDC +15% / -10% during auto-start, 35 mA, 5, SIL 3, DIN EN 61508, EN ISO 13849-1 (PLe)
-
Ürün No.:1319270000Ambalaj birimi:1 PC
SAFESERIES, Safety relay,24 V DC -15 / +20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, DIN EN 61508
-
Ürün No.:2500980000Ambalaj birimi:1 PC
SAFESERIES, Safety relay,24 V DC (16...36 V DC), , Max. switching current, internal fuse : 5 A, SIL 3, EN 61508:2010
-
Ürün No.:1303890000Ambalaj birimi:1 PC
SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010
-
Ürün No.:1303760000Ambalaj birimi:1 PC
SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010
-
Ürün No.:1304040000Ambalaj birimi:1 PC
SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010
-
Ürün No.:2633940000Ambalaj birimi:1 PC
Safety relay, 24 V DC ± 20%, , Max. switching current, internal fuse : , Safety category: SIL 3 EN 61508:2010
-
Ürün No.:2634010000Ambalaj birimi:1 PC
Safety relay, 24 V DC ± 20%, , Max. switching current, internal fuse : , Safety category: SIL 3 EN 61508:2010