Type III
Type III surge protection
Compact type III arrester for AC/DC protection acc. to IEC 61643-11:2012 and EN 61643-11. Suitable for protecting end devices. Installed in the vicinity of the equipment to be protected. The arrester can be used as a single-port arrester when nominal current is greater than 16 A.
Compact type III arrester for AC/DC protection acc. to IEC 61643-11:2012 and EN 61643-11. Suitable for protecting end devices. Installed in the vicinity of the equipment to be protected. The arrester can be used as a single-port arrester when nominal current is greater than 16 A.
-
Ürün No.:1351680000Ambalaj birimi:1 PC
Surge voltage arrester, Low voltage, without telecomm. contact, Single-phase
-
Ürün No.:1351700000Ambalaj birimi:1 PC
Surge voltage arrester, Low voltage, without telecomm. contact, Single-phase
-
Ürün No.:1393050000Ambalaj birimi:1 PC
Surge voltage arrester, Low voltage, with remote contact, TN-C, TN-S, TN-C-S
-
Ürün No.:1351630000Ambalaj birimi:1 PC
Surge voltage arrester, Low voltage, with remote contact, Single-phase, UP(L/N-PE) ≤ 1.75 kV
-
Ürün No.:1351550000Ambalaj birimi:1 PC
Surge voltage arrester, Low voltage, with remote contact, Single-phase, UP(L/N-PE) ≤ 0.98 kV
-
Ürün No.:1351650000Ambalaj birimi:1 PC
Surge voltage arrester, Low voltage, with remote contact, Single-phase, UP(L/N-PE) ≤ 1.8 kV
-
Ürün No.:1351580000Ambalaj birimi:1 PC
Surge voltage arrester, Low voltage, with remote contact, Single-phase, UP(L/N-PE) ≤ 0.9 kV
-
Ürün No.:1351600000Ambalaj birimi:1 PC
Surge voltage arrester, Low voltage, with remote contact, Single-phase, UP(L/N-PE) ≤ 950 V
Added to Your Shopping Cart