IP67 version w/o approval
The cable glands made of brass, plastic and stainless steel meet the most various IP protection classes to suit any industrial enclosure.
Depending on the series of cable glands and the application, the cable glands are approved and tested according to VDE, UL, UR, cULus, DNV GL or EN 45545.
-
Ürün No.:1909660000Ambalaj birimi:100 PC
VG K (standard plastic cable gland), Cable glands, straight, M 12, 8 mm, OD min. 3 - OD max. 6.5 mm, Polyamide 6
-
Ürün No.:1909670000Ambalaj birimi:50 PC
VG K (standard plastic cable gland), Cable glands, straight, M 16, 8 mm, OD min. 4 - OD max. 8 mm, Polyamide 6
-
Art.-Nr.:1909680000Unidad de embalaje:50 PC
VG K (standard plastic cable gland), Cable glands, straight, M 16, 10 mm, OD min. 5 - OD max. 10 mm, Polyamide 6
-
Ürün No.:1909700000Ambalaj birimi:50 PC
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 10 - OD max. 14 mm, Polyamide 6
-
Ürün No.:1909690000Ambalaj birimi:50 PC
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 6 - OD max. 12 mm, Polyamide 6
-
Ürün No.:1909710000Ambalaj birimi:25 PC
VG K (standard plastic cable gland), Cable glands, straight, M 25, 10 mm, OD min. 13 - OD max. 18 mm, Polyamide 6
-
Ürün No.:1909720000Ambalaj birimi:20 PC
VG K (standard plastic cable gland), Cable glands, straight, M 32, 15 mm, OD min. 18 - OD max. 25 mm, Polyamide 6
-
Ürün No.:1909730000Ambalaj birimi:10 PC
VG K (standard plastic cable gland), Cable glands, straight, M 40, 18 mm, OD min. 22 - OD max. 32 mm, Polyamide 6
-
Ürün No.:1909740000Ambalaj birimi:10 PC
VG K (standard plastic cable gland), Cable glands, straight, M 50, 18 mm, OD min. 30 - OD max. 38 mm, Polyamide 6
-
Ürün No.:1909750000Ambalaj birimi:10 PC
VG K (standard plastic cable gland), Cable glands, straight, M 63, 18 mm, OD min. 34 - OD max. 44 mm, Polyamide 6
-
Ürün No.:1909760000Ambalaj birimi:100 PC
VG K (standard plastic cable gland), Cable glands, straight, PG 7, 8 mm, OD min. 3 - OD max. 6.5 mm, Polyamide 6
-
Ürün No.:1909770000Ambalaj birimi:50 PC
VG K (standard plastic cable gland), Cable glands, straight, PG 9, 8 mm, OD min. 4 - OD max. 8 mm, Polyamide 6
-
Ürün No.:1909780000Ambalaj birimi:50 PC
VG K (standard plastic cable gland), Cable glands, straight, PG 11, 8 mm, OD min. 5 - OD max. 10 mm, Polyamide 6
-
Ürün No.:1909790000Ambalaj birimi:50 PC
VG K (standard plastic cable gland), Cable glands, straight, PG 13.5, 10 mm, OD min. 6 - OD max. 12 mm, Polyamide 6
-
Ürün No.:1909800000Ambalaj birimi:50 PC
VG K (standard plastic cable gland), Cable glands, straight, PG 16, 10 mm, OD min. 10 - OD max. 14 mm, Polyamide 6
-
N.º de artículo:1909810000Csomagolási egység:25 PC
VG K (standard plastic cable gland), Cable glands, straight, PG 21, 11 mm, OD min. 13 - OD max. 18 mm, Polyamide 6
-
Ürün No.:1909820000Ambalaj birimi:20 PC
VG K (standard plastic cable gland), Cable glands, straight, PG 29, 11 mm, OD min. 18 - OD max. 25 mm, Polyamide 6
-
Ürün No.:1909830000Ambalaj birimi:10 PC
VG K (standard plastic cable gland), Cable glands, straight, PG 36, 13 mm, OD min. 22 - OD max. 32 mm, Polyamide 6
-
Ürün No.:1909840000Ambalaj birimi:10 PC
VG K (standard plastic cable gland), Cable glands, straight, PG 42, 13 mm, OD min. 30 - OD max. 38 mm, Polyamide 6
-
Ürün No.:1909850000Ambalaj birimi:10 PC
VG K (standard plastic cable gland), Cable glands, straight, PG 48, 14 mm, OD min. 34 - OD max. 44 mm, Polyamide 6