RS 485 / RS 422 surge protection without alert contact
Under the protection of the data protection RS 485 come the following signals:
- Protection for wire connected serial data transmission – RS 485 or RS 422
- Pluggable arrester, with no-interrupt and impedance-neutral plug-in and pull-out
- Low residual voltage
- Can be used in accordance with the IEC 62305 and IEC61643-22 installation standards
- Can be tested with the V-TEST testing device
- Integrated PE foot, safely discharges up to 20 kA (8/20 μs) and 2.5 kA (10/350 μs) to PE
-
Ürün No.:8924670000Ambalaj birimi:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
Added to Your Shopping Cart