Özellikler
Version | Photovoltaics |
Order No. | 1238130000 |
Type | TRANSCLINIC 14I+ |
GTIN (EAN) | 4050118044225 |
Qty. | 1 adet |
Available until | 31.12.2021 |
Height | 92,2 mm |
Height (inches) | 3,63 inch |
Width | 109,5 mm |
Width (inches) | 4,311 inch |
Length | 368,9 mm |
Length (inches) | 14,524 inch |
Net weight | 1.310 g |
Continuous operating temp., min. | -20 °C |
Continuous operating temp., max. | 70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1df4a21b-8f30-4cfb-88b6-231429b3afe6 |
Communication | MODBUS RS485 RTU |
current measuring | Shunt resistance 1 mOhm |
Digital inputs | 0,5 V low, 15 ... 24 V high |
Height | ≤ 3000 m |
Maximum current per string | 20 A DC (-25…+70 °C) |
Maximum number of strings | 14 |
Measurement range | 3…20 A DC |
Number of digital inputs | 2 |
Power consumption | < 1500 mW |
Rated voltage | 1000 V DC |
String-current measurement error | ± 260 mA from 3 A DC to 20 A DC |
String-voltage measurement error | ± 10 V from 100 V DC to 1000 V DC |
Voltage supply | 19 - 36 V DC |
Approval/Certificate/Document of Conformity | [TRANSCLINIC 14I+](https://mdcop.weidmueller.com/mediadelivery/asset/900_72657) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54025) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1238130000) |
User Documentation | [Manual TC8i+_14i+](https://mdcop.weidmueller.com/mediadelivery/asset/900_41857) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC002928 |
ETIM 9.0 | EC002928 |
ETIM 10.0 | EC002928 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-04-90 |
ECLASS 10.0 | 22-57-04-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
ECLASS 15.0 | 22-57-02-92 |
Approvals |  |
ROHS | Conform |