Egenskaber
Version | Accessories, Screwdriver insert |
Order No. | 9205670000 |
Type | BIT E6.3Z 0.6X3.5X70 |
GTIN (EAN) | 4032248772971 |
Qty. | 5 Styk |
Delivery status | This article will no longer be available in the future. |
Available until | 01.03.2022 |
Alternative product | [2749100000](~/p/2749100000) |
Width | 70 mm |
Width (inches) | 2,756 inch |
Net weight | 9,6 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Bit with pilot tip |
Weight | 9 g |
Blade length | 70 mm |
Blade thickness (A) | 0,6 mm |
Blade width (B) | 3,5 mm |
Form |
E 6.3 DIN 3126
With assembly peg Slotted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002116 |
ETIM 7.0 | EC002116 |
ETIM 8.0 | EC003864 |
ETIM 9.0 | EC003864 |
ETIM 10.0 | EC003864 |
ECLASS 9.1 | 21-04-04-90 |
ECLASS 10.0 | 21-04-04-90 |
ECLASS 11.0 | 21-04-42-04 |
ECLASS 12.0 | 21-04-42-04 |
ECLASS 13.0 | 21-04-42-04 |
ECLASS 14.0 | 21-04-42-04 |
ECLASS 15.0 | 21-04-42-04 |
ROHS | Conform |
Er tilbehør til
-
Produkt ID:1878530000Pakningsenhed:100 Styk
Test-disconnect terminal, Screw connection, orange, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:1950680000Pakningsenhed:100 Styk
Test-disconnect terminal, Screw connection, red, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:1855610000Pakningsenhed:100 Styk
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:8731700000Pakningsenhed:100 Styk
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:1191630000Pakningsenhed:100 Styk
Test-disconnect terminal, Screw connection, green, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:8731640000Pakningsenhed:100 Styk
Test-disconnect terminal, Screw connection, blue, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:2495670000Pakningsenhed:100 Styk
Test-disconnect terminal, Screw connection, black, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:8731660000Pakningsenhed:100 Styk
Test-disconnect terminal, Screw connection, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:8731670000Pakningsenhed:100 Styk
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:1048220000Pakningsenhed:100 Styk
Test-disconnect terminal, Screw connection, grey, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:1855620000Pakningsenhed:100 Styk
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:1062290000Pakningsenhed:100 Styk
Test-disconnect terminal, Screw connection, red, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:1048240000Pakningsenhed:100 Styk
Test-disconnect terminal, Screw connection, yellow, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:1961750000Pakningsenhed:25 Styk
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 0.5 A, 500 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:1964810000Pakningsenhed:25 Styk
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 0.5 A, 500 V, Number of connections: 2, Number of levels: 1
-
Produkt ID:2456000000Pakningsenhed:25 Styk
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2
-
Produkt ID:2910900000Pakningsenhed:25 Styk
Test-disconnect terminal, Screw connection, blue, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2
-
Produkt ID:2456030000Pakningsenhed:25 Styk
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2
-
Produkt ID:2456010000Pakningsenhed:25 Styk
Test-disconnect terminal, Screw connection, blue, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2
-
Produkt ID:2456020000Pakningsenhed:25 Styk
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 17 A, 500 V, Number of connections: 3, Number of levels: 2
-
Produkt ID:1905110000Pakningsenhed:50 Styk
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 3, Number of levels: 1
-
Produkt ID:1364720000Pakningsenhed:50 Styk
Test-disconnect terminal, Screw connection, grey, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Produkt ID:1231330000Pakningsenhed:50 Styk
Test-disconnect terminal, Screw connection, blue, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Produkt ID:2436360000Pakningsenhed:50 Styk
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Produkt ID:1905100000Pakningsenhed:50 Styk
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Produkt ID:1247430000Pakningsenhed:50 Styk
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 5, Number of levels: 3
-
Produkt ID:1247310000Pakningsenhed:50 Styk
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 4, Number of levels: 2