Individual relays
- Relay with forcibily giuded contacts to EN 61810-3 type A
- cULus listed approval for high acceptance on the North American market
- CQC approval for conformity with Chinese quality standards
- Assembled and 100 % functionally tested KIT consisting of relay and socket with integrated status LED
- Diagnosis coverage of 99 %
-
Produkt ID:2759050000Pakningsenhed:5 PC
SAFESERIES, Relay with positively driven contacts 2 NC and 4 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Produkt ID:2759040000Pakningsenhed:5 PC
SAFESERIES, Relay with positively driven contacts 2 NC and 2 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Produkt ID:2759060000Pakningsenhed:5 PC
SAFESERIES, Relay with positively driven contacts 3 NC and 3 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Produkt ID:2759030000Pakningsenhed:5 PC
SAFESERIES, Relay with positively driven contacts 1 NC and 3 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Produkt ID:2860030000Pakningsenhed:5 PC
SAFESERIES, Relay with positively driven contacts 1 NC and 5 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Test button available: No