VPU III SO
Type III surge protection
Compact type III arrester for AC/DC protection acc. to IEC 61643-11:2012 and EN 61643-11. Suitable for protecting end devices. Installed in the vicinity of the equipment to be protected. The arrester can be used as a single-port arrester when nominal current is greater than 16 A.
Compact type III arrester for AC/DC protection acc. to IEC 61643-11:2012 and EN 61643-11. Suitable for protecting end devices. Installed in the vicinity of the equipment to be protected. The arrester can be used as a single-port arrester when nominal current is greater than 16 A.
-
Produkt ID:1351680000Pakningsenhed:1 PC
Surge voltage arrester, Low voltage, without telecomm. contact, Single-phase
-
Produkt ID:1351700000Pakningsenhed:1 PC
Surge voltage arrester, Low voltage, without telecomm. contact, Single-phase
Added to Your Shopping Cart