Base
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
-
Produkt ID:1900080000Pakningsenhed:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, Base housing, Side-locking clamp on upper side, Standard, with cover, Size of cable entries: M 25
-
Produkt ID:1788260000Pakningsenhed:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, Base housing, Side-locking clamp on upper side, Standard, with cover, Size of cable entries: M 25
-
Produkt ID:1657640000Pakningsenhed:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, Base housing, Side-locking clamp on upper side, Standard, with cover, Size of cable entries: PG 21
-
Produkt ID:1209200000Pakningsenhed:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, Bulkhead housing, Side-locking clamp on upper side, Standard, with cover, Size of cable entries: none
-
Produkt ID:1009090000Pakningsenhed:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, Cover for lower part of housing, Side-locking clamp on upper side, Standard, Size of cable entries: none
-
Produkt ID:1081570000Pakningsenhed:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, Counter frame, Clamping yoke connection, , Size of cable entries: none