Egenskaber
Version | Interface, RS RJ45, RJ45 plug-in connectors, 8-pole, Screw connection |
Order No. | 8611320000 |
Type | RS RJ45 |
GTIN (EAN) | 4032248272419 |
Qty. | 10 Styk |
Depth | 48 mm |
Depth (inches) | 1,89 inch |
Height | 70 mm |
Height (inches) | 2,756 inch |
Width | 30 mm |
Width (inches) | 1,181 inch |
Net weight | 34,879 g |
Storage temperature | -40...70 °C |
Operating temperature | 0...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Operating temperature UL, max. | 50 °C |
Operating temperature UL, min. | -25 °C |
Rated current IN | 1 A |
Rated current Imax | 1 A |
Rated voltage UN | 50 V |
Connection (field side) | LM2N 3.5mm |
Connection on control side | RJ45 plug-in connectors |
Contact material (control side) | Phosphor-bronze 6μ AU |
Earthing | Yes |
Number of poles (control side) | 8-pole |
Transmission rate | Cat. 5, 100 MBit/s |
Rated voltage | 50 V |
Rated current per connection | 1 A |
Total operating current | 1,5 A |
According to | DIN EN 50178 |
Rated insulation voltage | <50 V AC |
Surge voltage category | III |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 0,8 kV |
Insulation test voltage AC | 0,35 kV |
Clamping range, max. | 2,08 mm² |
Clamping range, min. | 0,08 mm² |
Flexible with sleeve, min. | 0,5 mm² |
Flexible, max. H05(07) V-K | 1,5 mm² |
Flexible, min. H05(07) V-K | 0,5 mm² |
Max. wire cross-section, AWG | AWG 14 |
Min. wire cross-section, AWG | AWG 28 |
Sleeve with plastic collar, max. | 0,75 mm² |
Solid, max. H05(07) V-U | 1,5 mm² |
Solid, min. H05(07) V-U | 0,5 mm² |
Stripping length | 5 mm |
Tightening torque, max. | 0,25 Nm |
Tightening torque, min. | 0,2 Nm |
Type of connection | Screw connection |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153583) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206161) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8611320000) |
Product Change Notification |
[20200928 Technical change to RS RJ45](https://mdcop.weidmueller.com/mediadelivery/asset/900_175801)
[20200929 Technical change to RSX LOETST. LP, RSD and RSD AK families](https://mdcop.weidmueller.com/mediadelivery/asset/900_175802) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ETIM 10.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
ECLASS 15.0 | 27-14-11-52 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E141197 |
Tilbehør
-
Produkt ID:0498000000Pakningsenhed:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Produkt ID:0383400000Pakningsenhed:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Produkt ID:0383560000Pakningsenhed:50 Styk
End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C
Cabinet InfrastructureDIN railsTS 35Steel
Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series