Egenskaber
Version | Feed-through terminal block, PUSH IN, Light Grey, 2.5 mm², 24 A, 800 V, Number of connections: 2 |
Order No. | 2847300000 |
Type | AL2C 2.5 LTGY |
GTIN (EAN) | 4064675456841 |
Qty. | 100 Styk |
Depth | 36,5 mm |
Depth (inches) | 1,437 inch |
Height | 57 mm |
Height (inches) | 2,244 inch |
Width | 5,1 mm |
Width (inches) | 0,201 inch |
Net weight | 6,44 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | Light Grey |
Colour of operational elements | orange |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | TUEV22ATEX8826U |
Certificate No. (IECEX) | IECEXTUR22.0019U |
Max. voltage (ATEX) | 550 V |
Current (ATEX) | 21.5 A |
Wire cross section max. (ATEX) | 4 mm² |
Max. voltage (IECEX) | 550 V |
Current (IECEX) | 21.5 A |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | Yes |
Open sides | right |
Snap-on | Yes |
Type of fixing | Snap-on |
Type of mounting | TS 35 |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 2,5 mm² |
Clamping range, min. | 0,14 mm² |
Connection cross-section, stranded, max. | 2,5 mm² |
Connection cross-section, stranded, min. | 0,5 mm² |
Connection direction |
top
on side |
Gauge to IEC 60947-1 | A3 |
Number of connections | 2 |
Stripping length | 10 mm |
Twin wire-end ferrules, max. | 0,75 mm² |
Twin wire-end ferrules, min. | 0,5 mm² |
Type of connection | PUSH IN |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 28 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0,5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0,5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2,5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0,5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0,5 mm² |
Certificate No. (CSA) | 200039-70089609 |
Current size B (CSA) | 20 A |
Current size C (CSA) | 20 A |
Current size D (CSA) | 5 A |
Voltage size B (CSA) | 600 V |
Voltage size C (CSA) | 600 V |
Voltage size D (CSA) | 600 V |
Wire cross section max. (CSA) | 12 AWG |
Wire cross section min. (CSA) | 26 AWG |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 28 |
Rated cross-section | 2,5 mm² |
Rated voltage | 800 V |
Rated DC voltage | 800 V |
Rated current | 24 A |
Current at maximum wires | 24 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1,33 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 0,77 W |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 12 AWG |
Conductor size Factory wiring min. (cURus) | 26 AWG |
Conductor size Field wiring max. (cURus) | 12 AWG |
Conductor size Field wiring min. (cURus) | 26 AWG |
Current size B (cURus) | 20 A |
Current size C (cURus) | 20 A |
Current size D (cURus) | 5 A |
Voltage size B (cURus) | 600 V |
Voltage size C (cURus) | 600 V |
Voltage size D (cURus) | 600 V |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_293857)
[IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_293851) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_293852) [CB Certificate and Testreport](https://mdcop.weidmueller.com/mediadelivery/asset/900_303977) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_324132) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_324866) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_324874) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_251085) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2847300000) |
User Documentation | [NTI AL2C 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_293854) |
Safety Information | [Go to website](https://www.weidmueller.com/int/service/safety_info.jsp) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals |         |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E60693 |
Tilbehør
-
Produkt ID:1907520000Pakningsenhed:1000 Styk
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, yellow
-
Produkt ID:1854490000Pakningsenhed:1000 Styk
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Produkt ID:2007150000Pakningsenhed:800 Styk
WS, Terminal marker, 8 x 5 mm, Weidmueller, white
-
Produkt ID:2871760000Pakningsenhed:20 Styk
End plate for terminals, blue, Height: 55 mm, Width: 2.1 mm, V-0, Wemid, Snap-on: Yes
-
Produkt ID:2871750000Pakningsenhed:20 Styk
End plate for terminals, dark beige, Height: 55 mm, Width: 2.1 mm, V-0, Wemid, Snap-on: Yes
-
Produkt ID:1388530000Pakningsenhed:1000 Styk
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Produkt ID:2108700000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm
-
Produkt ID:1527720000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm
-
Produkt ID:2108910000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm
-
Produkt ID:2108870000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm
-
Produkt ID:1527730000Pakningsenhed:5 Styk
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm
-
Produkt ID:1527670000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm
-
Produkt ID:1527820000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm
-
Produkt ID:1527590000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm
-
Produkt ID:2108900000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm
-
Produkt ID:1527640000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm
-
Produkt ID:1527890000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm
-
Produkt ID:2108920000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm
-
Produkt ID:2108710000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm
-
Produkt ID:1527740000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm
-
Produkt ID:2108720000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm
-
Produkt ID:1527780000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm
-
Produkt ID:1527570000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm
-
Produkt ID:1527680000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm
-
Produkt ID:2108690000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm
-
Produkt ID:1527830000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm
-
Produkt ID:1527790000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm
-
Produkt ID:2109000000Pakningsenhed:5 Styk
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm
-
Produkt ID:1527770000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm
-
Produkt ID:1527880000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm
-
Produkt ID:2108470000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm
-
Produkt ID:1527540000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm
-
Produkt ID:2108810000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm
-
Produkt ID:1527620000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm
-
Produkt ID:1527630000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm
-
Produkt ID:1527870000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm
-
Produkt ID:1527840000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm
-
Produkt ID:1527690000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm
-
Produkt ID:1527920000Pakningsenhed:5 Styk
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm
-
Produkt ID:1609801691Pakningsenhed:1000 Styk
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, grey
-
Produkt ID:1341620000Pakningsenhed:400 Styk
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Produkt ID:1609801688Pakningsenhed:1000 Styk
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, green
-
Produkt ID:1609801044Pakningsenhed:1000 Styk
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Produkt ID:1249860000Pakningsenhed:1000 Styk
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, violet
-
Produkt ID:1609801686Pakningsenhed:1000 Styk
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, red
-
Produkt ID:1609801693Pakningsenhed:1000 Styk
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, blue
-
Produkt ID:1457550000Pakningsenhed:1000 Styk
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, black
-
Produkt ID:1609801687Pakningsenhed:1000 Styk
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, yellow
-
Produkt ID:1854500000Pakningsenhed:200 Styk
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, To customer specification
-
Produkt ID:1341590000Pakningsenhed:80 Styk
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, To customer specification
-
Produkt ID:2635550000Pakningsenhed:40 Styk
Terminal marker, 8 x 5.1 mm, Pitch in mm (P): 5.00 yellow
-
Produkt ID:1640750000Pakningsenhed:144 Styk
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, To customer specification
-
Produkt ID:1038790000Pakningsenhed:120 Styk
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, To customer specification
-
Produkt ID:2749610000Pakningsenhed:1 Styk
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Produkt ID:2007110000Pakningsenhed:800 Styk
Dekafix, Terminal marker, 5 x 5 mm, Weidmueller, white
-
Produkt ID:2041190000Pakningsenhed:25 Styk
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Produkt ID:2041180000Pakningsenhed:25 Styk
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Produkt ID:1991960000Pakningsenhed:50 Styk
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Produkt ID:1991890000Pakningsenhed:50 Styk
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Produkt ID:1640740000Pakningsenhed:720 Styk
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Produkt ID:1773521693Pakningsenhed:720 Styk
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, blue
-
Produkt ID:1773521687Pakningsenhed:720 Styk
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, yellow
-
Produkt ID:1951870000Pakningsenhed:600 Styk
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Produkt ID:1773521690Pakningsenhed:720 Styk
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, orange
-
Produkt ID:1773521686Pakningsenhed:720 Styk
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, red
-
Produkt ID:1046320000Pakningsenhed:120 Styk
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, To customer specification
-
Produkt ID:2007770000Pakningsenhed:120 Styk
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, To customer specification
-
Produkt ID:1635010000Pakningsenhed:144 Styk
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, To customer specification
-
Produkt ID:1792010000Pakningsenhed:144 Styk
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, To customer specification
-
Produkt ID:2922670000Pakningsenhed:1 Styk
Terminal marker, Pitch in mm (P): 8.80 white
-
Produkt ID:1773531686Pakningsenhed:720 Styk
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, red
-
Produkt ID:2003770000Pakningsenhed:600 Styk
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Produkt ID:1635000000Pakningsenhed:720 Styk
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Produkt ID:1773531687Pakningsenhed:720 Styk
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, yellow
-
Produkt ID:1046380000Pakningsenhed:600 Styk
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Produkt ID:1792000000Pakningsenhed:720 Styk
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Produkt ID:1773531693Pakningsenhed:720 Styk
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, blue