Properties
Version | Plug, 1.5 mm², 500 V, 17.5 A, Number of poles: 5, dark beige, blue, green |
Order No. | 2482440000 |
Type | APG 1.5/5-3BG-BL-GN |
GTIN (EAN) | 4050118494501 |
Qty. | 25 items |
Depth | 31.15 mm |
Depth (inches) | 1.226 inch |
Height | 14 mm |
Height (inches) | 0.551 inch |
Width | 17.5 mm |
Width (inches) | 0.689 inch |
Net weight | 5.812 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour |
dark beige
blue green |
Colour of operational elements | orange |
UL 94 flammability rating | V-0 |
End cover plate required | No |
Number of levels | 1 |
Type of mounting | Plugged |
Blade size | 0.4 x 2.0 mm |
Clamping range, max. | 1.5 mm² |
Clamping range, min. | 0.14 mm² |
Connection cross-section, stranded, max. | 1.5 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A1 |
Number of connections | 5 |
Stripping length | 10 mm |
Type of connection | PUSH IN |
Wire connection cross section AWG, max. | AWG 14 |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 1.5 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-70089609 |
Current size B (CSA) | 13 A |
Current size C (CSA) | 13 A |
Current size D (CSA) | 5 A |
Voltage size B (CSA) | 300 V |
Voltage size C (CSA) | 300 V |
Voltage size D (CSA) | 600 V |
Wire cross section max. (CSA) | 14 AWG |
Wire cross section min. (CSA) | 26 AWG |
Number of poles | 5 |
Standards | In accordance with IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 14 |
Wire connection cross section AWG, min. | AWG 26 |
Rated cross-section | 1.5 mm² |
Rated voltage | 500 V |
Rated voltage to adjoining terminal | 500 V |
Rated DC voltage | 500 V |
Rated current | 17.5 A |
Current at maximum wires | 17.5 A |
Standards | In accordance with IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1.83 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 0.56 W |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 14 AWG |
Conductor size Factory wiring min. (cURus) | 26 AWG |
Conductor size Field wiring max. (cURus) | 14 AWG |
Conductor size Field wiring min. (cURus) | 26 AWG |
Current size B (cURus) | 13 A |
Current size C (cURus) | 13 A |
Current size D (cURus) | 5 A |
Voltage size B (cURus) | 300 V |
Voltage size C (cURus) | 300 V |
Voltage size D (cURus) | 600 V |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66218) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2482440000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2482440000) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[User Manual APGTB FT](https://mdcop.weidmueller.com/mediadelivery/asset/900_229205) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |