Properties
Order No. | 1390850000 |
Type | BG GHDE LED TL PT6 |
GTIN (EAN) | 4050118190977 |
Height | 46 mm |
Height (inches) | 1.811 inch |
Width | 104 mm |
Width (inches) | 4.094 inch |
Length | 181 mm |
Length (inches) | 7.126 inch |
Net weight | 616 g |
Operating temperature | -40 °C...60 °C |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 730dada5-5c8b-4737-8e0b-847db05af8d5 |
Amplitude of acceleration | 5 m/s² (@ 9-200 Hz) |
Amplitude of deflection | 1.5 mm (2-9 Hz) |
Circuit breaker | < 10 A |
Halogen | yes (PVC cable) |
Height | ≤ 3000 m |
Insulation voltage | < 500 V (housing/PE) |
Light colour (CCT) | 6000K |
Line type | Heluwind WK 103w-T 3G1,5 (AD 8 mm) |
Mounting position, installation notice | Arbitrary |
Peak acceleration, type L | 70 m/s² |
Pollution severity | 2 |
Protection class | II |
Protection degree | IP65 with corresponding housing |
Shock resistance EN 60721-3-3 | Class 3M3 |
Short-circuit protection | internal |
Silicone | No |
Surge voltage category | II |
Type of connection | Open cable end/length 2 m |
UL 94 flammability rating | V-0 |
Vibration resistance EN 60721-3-3 |
Class 3M3
EN 60721-3-3 |
Input voltage | 100…265 V DC (45...65 Hz) |
Inrush current | 0.5 A @ 0.1 ms |
Power loss | < 2 W |
Power rating | 7 W |
Rated voltage | 265 V |
Approval/Certificate/Document of Conformity | [FieldPower LED](https://mdcop.weidmueller.com/mediadelivery/asset/900_35610) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001959 |
ETIM 7.0 | EC001959 |
ETIM 8.0 | EC001959 |
ETIM 9.0 | EC001959 |
ECLASS 9.0 | 27-11-06-40 |
ECLASS 9.1 | 27-11-06-40 |
ECLASS 10.0 | 27-11-06-40 |
ECLASS 11.0 | 27-11-06-40 |
ECLASS 12.0 | 27-11-06-40 |
ECLASS 13.0 | 27-11-06-40 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E345151 |
Accessories
-
Item No.:4329610000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM,7 mm², 9 mm²
-
Item No.:1070140000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 104 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureAccessoriesSeals
Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureLower parts of enclosureSize 1