Properties
Version | PCB plug-in connector, Sample kit, OMNIMATE Power - series BV/SV 7.62HP |
Order No. | 2615770000 |
Type | BVFL HYBRID CUSTOMER SAMPLE BOX |
GTIN (EAN) | 4050118630602 |
Qty. | 1 items |
Net weight | 175 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-92 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |