BVZ 7.62IT/04/180MF4 SN BK BX

PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, Clamping yoke connection, Clamping range, max. : 10 mm², Box

Item No. 1156750000

Properties

Accessories

    ToolsCrimping tools... for wire end ferrulesCrimping tools
  • PZ 6/5
    Item No.:
    9011460000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp

Counterparts

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power IT6 mm²Male headers, solder connectionSV 7.62IT 270SV 7.62IT 270MF SN
  • SV 7.62IT/04/270MF4 3.5SN BK BX
    Item No.:
    1156530000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 7.62 mm, Number of poles: 4, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power IT6 mm²Male headers, THR solder connectionSV-SMT 7.62IT 270SV-SMT 7.62IT 270MF SNSV-SMT 7.62IT 270MF SN BX
  • SV-SMT 7.62IT/04/270MF4 2.6SN BK BX
    Item No.:
    2500260000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, Middle flange, THT/THR solder connection, 7.62 mm, Number of poles: 4, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power IT6 mm²Male headers, solder connectionSV 7.62IT 90SV 7.62IT 90MF SN
  • SV 7.62IT/04/90MF4 3.5SN BK BX
    Item No.:
    1156590000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 7.62 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power IT6 mm²Male headers, THR solder connectionSV-SMT 7.62IT 90SV-SMT 7.62IT 90MF SNSV-SMT 7.62IT 90MF SN BX
  • SV-SMT 7.62IT/04/90MF2 2.6SN BK BX
    Item No.:
    2499740000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, Middle flange, THT/THR solder connection, 7.62 mm, Number of poles: 4, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box