MultiFit
For connectors from competitors.
The elastic surface finish makes for simple installation.
This special material enables the strips to be stretched to accommodate slight variations in spacing, especially with long terminal blocks.
A print resolution of 300 dpi also produces a very legible script.
Your benefits with MultiMark
• Firm hold and durable printing
• Continuous strips save installation time
• Easy mounting thanks to an innovative composite material
• Large label field for optimal legibility
• High flexibility thanks to manufacturer independence
-
Tuotteen tunnus:2885900000VPE:1750 PC
Terminal marker, 5 x 3.5 mm, Pitch in mm (P): 3.50 white
-
Tuotteen tunnus:2885910000VPE:1500 PC
Terminal marker, 5 x 4.2 mm, Pitch in mm (P): 4.20 white
-
-
-
-
-
Tuotteen tunnus:2885920000VPE:800 PC
Terminal marker, 5 x 7.6 mm, Pitch in mm (P): 7.60 white
-
Référence produit:2885930000販売単位:800 PC
Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 white
-
Tuotteen tunnus:2885940000VPE:600 PC
Terminal marker, 5 x 10 mm, Pitch in mm (P): 10.00 white
-
Tuotteen tunnus:2885950000VPE:500 PC
Terminal marker, 5 x 12 mm, Pitch in mm (P): 12.00 white
-
Tuotteen tunnus:2885960000VPE:500 PC
Terminal marker, 5 x 16 mm, Pitch in mm (P): 16.00 white
-
-
Tuotteen tunnus:2885970000VPE:850 PC
Terminal marker, 10 x 3.5 mm, Pitch in mm (P): 3.50 white
-
Tuotteen tunnus:2885980000VPE:750 PC
Terminal marker, 10 x 4.2 mm, Pitch in mm (P): 4.20 white
-
-
-
-
-
Tuotteen tunnus:2885990000VPE:400 PC
Terminal marker, 10 x 7.6 mm, Pitch in mm (P): 7.60 white
-