With test button
- Control voltages from 12 - 110 V DC and 24 - 230V AC
- 4 CO contact (7 A)
- With test buttons with colour coding (AC coil: orange, DC coil: blue)
- With mechanical status indicator
-
Item No.:3053000000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3053010000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3053020000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3053030000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3053040000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3053050000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3053060000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 7 A, Plug-in connection, Test button available: Yes