4-pole, A-coded
-
Ürün No.:2812630100Ambalaj birimi:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 1 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812630500Ambalaj birimi:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 5 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812630300Ambalaj birimi:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 3 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812630060Ambalaj birimi:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 0.6 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812630800Ambalaj birimi:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 8 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812630150Ambalaj birimi:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 1.5 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812630200Ambalaj birimi:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 2 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812631000Ambalaj birimi:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 10 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812630250Ambalaj birimi:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 2.5 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No