4-pole, A-coded
-
Ürün No.:2812520800Ambalaj birimi:1 PC
Sensor/actuator line, M12, Number of poles : 4, 8 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812520300Ambalaj birimi:1 PC
Sensor/actuator line, M12, Number of poles : 4, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812520250Ambalaj birimi:1 PC
Sensor/actuator line, M12, Number of poles : 4, 2.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812520060Ambalaj birimi:1 PC
Sensor/actuator line, M12, Number of poles : 4, 0.6 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812521000Ambalaj birimi:1 PC
Sensor/actuator line, M12, Number of poles : 4, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812523500Ambalaj birimi:1 PC
Sensor/actuator line, M12, Number of poles : 4, 35 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812522000Ambalaj birimi:1 PC
Sensor/actuator line, M12, Number of poles : 4, 20 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812520200Ambalaj birimi:1 PC
Sensor/actuator line, M12, Number of poles : 4, 2 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812520100Ambalaj birimi:1 PC
Sensor/actuator line, M12, Number of poles : 4, 1 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812523000Ambalaj birimi:1 PC
Sensor/actuator line, M12, Number of poles : 4, 30 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812521500Ambalaj birimi:1 PC
Sensor/actuator line, M12, Number of poles : 4, 15 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812520500Ambalaj birimi:1 PC
Sensor/actuator line, M12, Number of poles : 4, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812520150Ambalaj birimi:1 PC
Sensor/actuator line, M12, Number of poles : 4, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812522500Ambalaj birimi:1 PC
Sensor/actuator line, M12, Number of poles : 4, 25 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No