straight
-
Product ID:2812550300VPE:1 PC
Sensor/actuator line, M12, Number of poles : 4, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812550150VPE:1 PC
Sensor/actuator line, M12, Number of poles : 4, 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812550100VPE:1 PC
Sensor/actuator line, M12, Number of poles : 4, 1 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812550250VPE:1 PC
Sensor/actuator line, M12, Number of poles : 4, 2.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812550060VPE:1 PC
Sensor/actuator line, M12, Number of poles : 4, 0.6 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812550800VPE:1 PC
Sensor/actuator line, M12, Number of poles : 4, 8 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812550200VPE:1 PC
Sensor/actuator line, M12, Number of poles : 4, 2 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812550500VPE:1 PC
Sensor/actuator line, M12, Number of poles : 4, 5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812551000VPE:1 PC
Sensor/actuator line, M12, Number of poles : 4, 10 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812691000VPE:1 PC
Sensor/actuator line, M12, Number of poles : 5, 10 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812690150VPE:1 PC
Sensor/actuator line, M12, Number of poles : 5, 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812690300VPE:1 PC
Sensor/actuator line, M12, Number of poles : 5, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812690060VPE:1 PC
Sensor/actuator line, M12, Number of poles : 5, 0.6 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812690800VPE:1 PC
Sensor/actuator line, M12, Number of poles : 5, 8 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812690500VPE:1 PC
Sensor/actuator line, M12, Number of poles : 5, 5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812690250VPE:1 PC
Sensor/actuator line, M12, Number of poles : 5, 2.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812690100VPE:1 PC
Sensor/actuator line, M12, Number of poles : 5, 1 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812690200VPE:1 PC
Sensor/actuator line, M12, Number of poles : 5, 2 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No