5-pole, A-coded
-
Produkt ID:2812641000Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812641500Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 15 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812640500Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812640200Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 2 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812640250Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 2.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812640300Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812640800Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 8 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812640060Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 0.6 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812640100Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 1 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812642500Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 25 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812640150Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2812642000Pakningsenhed:1 PC
Sensor/actuator line, M12, Number of poles : 5, 20 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No