Space-saving signal converter - ACT20M
- Safe and space-saving (6 mm) isolation and conversion
- Quick installation of the power supply unit using the CH20M mounting rail bus
- Easy configuration via DIP switch or FDT/DTM software
- Extensive approvals such as ATEX, IECEX, GL, DNV
- High interference resistance
-
Item No.:1175980000Packaging unit:1 PC
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0(4)-20 mA
-
Item No.:1176000000Packaging unit:1 PC
Signal converter/insulator, Configurable, with sensor supply, Input : I / U, Output : I / U
-
Item No.:1176010000Packaging unit:1 PC
Signal converter/insulator, Configurable, without sensor supply, Input : I / U, Output : I / U
-
Item No.:1375450000Packaging unit:1 PC
Signal converter/insulator, Configurable, Input : I/U/bidirectional I, Output : I / U
-
Item No.:1176070000Packaging unit:1 PC
Passive isolator, Input current loop feed, 1-channel, Input : 0(4)-20 mA, Output : 0(4)-20 mA
-
Item No.:1176080000Packaging unit:1 PC
Passive isolator, Input current loop feed, 2-channel, Input : 2 x 0(4) - 20 mA, Output : 2 x 0(4) - 20 mA
-
Item No.:1176040000Packaging unit:1 PC
Passive isolator, Output current loop powered, 1-channel, Input : 4-20 mA, Output : 4-20 mA
-
Item No.:1176050000Packaging unit:1 PC
Passive isolator, Output current loop powered, 2-channel, Input : 2 x 4-20 mA, Output : 2 x 4-20 mA
-
Item No.:1175990000Packaging unit:1 PC
Signal splitter, Signal distributor, Input : 0(4)-20 mA, Output : 2 x 0(4) - 20 mA
-
Item No.:1176020000Packaging unit:1 PC
Signal splitter, Configurable, with sensor supply, Input : I / U, Output : 2 x I/U
-
Item No.:1375470000Packaging unit:1 PC
Signal splitter, Configurable, Input : I/U/bidirectional I, Output : 2 x I/U or 1 x bidirectional
-
Item No.:1375510000Packaging unit:1 PC
Temperature converter, With galvanic isolation, Input : Temperature, PT100, Output : I / U
-
Item No.:1375520000Packaging unit:1 PC
Temperature converter, Without galvanic isolation, Input : Temperature, PT100, Output : I / U
-
Item No.:1375480000Packaging unit:1 PC
Temperature converter, Thermocouple, With galvanic isolation, Input : Temperature, thermocouple, Output : I / U
-
Item No.:1375500000Packaging unit:1 PC
Temperature converter, Thermocouple, Without galvanic isolation, Input : Temperature, thermocouple, Output : I / U
-
Item No.:1435590000Packaging unit:1 PC
Passive isolator, With galvanic isolation, Input : Temperature, PT100, thermocouple, Output : 4-20 mA
-
Item No.:1435610000Packaging unit:1 PC
Passive isolator, Without galvanic isolation, Input : Temperature, PT100, Output : 4-20 mA
-
Item No.:2825020000Packaging unit:1 PC
Frequency signal converter, including rail bus supply, Input : Frequency, Output : 0(4)-20 mA, 0(2)-10 V
-
Item No.:2825130000Packaging unit:1 PC
Frequency signal converter, exclusive of rail bus supply, Input : Frequency, Output : 0(4)-20 mA, 0(2)-10 V
-
Item No.:1176030000Packaging unit:1 PC
Signal converter/insulator, Temperature converter, Input : universal U, I, R,ϑ, Output : I / U