3-pole, A-coded
Our developers have focused specifically on this issue and designed a host of different M8 and M12 sensor-actuator cables so you are bound to find the solution you need for your application.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
-
Tuotteen tunnus:1912110300VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 3 m, Twin cabling, pin, straight, 2x socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1912110500VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 5 m, Twin cabling, pin, straight, 2x socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1912111000VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 10 m, Twin cabling, pin, straight, 2x socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1912110150VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 1.5 m, Twin cabling, pin, straight, 2x socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1466210300VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 3 m, Twin cabling, Shielded: No, LED: Yes, Sheath material: PVC, Halogen: Yes
-
Tuotteen tunnus:1466211000VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 10 m, Twin cabling, Shielded: No, LED: Yes, Sheath material: PVC, Halogen: Yes
-
ID výrobku:1466210150VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 1.5 m, Twin cabling, Shielded: No, LED: Yes, Sheath material: PVC, Halogen: Yes
-
Tuotteen tunnus:1466210500VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 5 m, Twin cabling, Shielded: No, LED: Yes, Sheath material: PVC, Halogen: Yes