12-pole
								Sensor/actuator cables are used for wiring sensors and actuators and for transmitting data or power in various applications. The moulded cable offers connected and tested connection of the plug-in connector to the cable ex-works. The cables may be exposed to a wide range of conditions, such as humidity, dust, heat, cold, shock or vibration.
The M23 cables offer: high mating frequency, high current carrying capacity and high-density contacts coupled with minimal dimensions.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
						The M23 cables offer: high mating frequency, high current carrying capacity and high-density contacts coupled with minimal dimensions.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
- 
		Item No.:1906290300Packaging unit:1 PCSensor/actuator line, One end without connector, M23, External thread, Number of poles: 12, 3 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No 
- 
		Item No.:1906290100Packaging unit:1 PCSensor/actuator line, One end without connector, M23, External thread, Number of poles: 12, 1 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No 
- 
		Item No.:1906290500Packaging unit:1 PCSensor/actuator line, One end without connector, M23, External thread, Number of poles: 12, 5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No 
            Added to Your Shopping Cart