Patch cable Cat. 5 PVC green
-
Item No.:1166020050Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PVC, 5 m
-
Item No.:1166020005Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PVC, 0.5 m
-
Item No.:1166020250Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PVC, 25 m
-
Item No.:1166020030Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PVC, 3 m
-
Item No.:1166020150Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PVC, 15 m
-
Item No.:1166020200Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PVC, 20 m
-
Item No.:1166020015Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PVC, 1.5 m
-
Item No.:1166020010Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PVC, 1 m
-
Item No.:1166020020Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PVC, 2 m
-
Item No.:1166020100Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PVC, 10 m