Installation terminal blocks
For building installations, we offer a complete system that revolves around the 10×3 copper rail and comprises perfectly coordinated components: from installation terminal blocks, neutral conductor terminal blocks and distribution terminal blocks to comprehensive accessories such as busbars and busbar holders.
-
Produkt ID:2669130000Pakningsenhed:20 PC
固定器, 蓝色, TS 35, V-0, Wemid, 宽度: 12 mm, 130 °C
-
Produkt ID:3129900000Pakningsenhed:20 PC
多层安装接线端子, PUSH IN, 红色, 16 mm², 76 A, 1000 V, 联接点数量: 2, 层数: 1
-
Produkt ID:1010880000Pakningsenhed:50 PC
中性导线模块化端子, 螺钉联接, 6, 400 V, 41 A, TS 35, 蓝色
-
Produkt ID:2668740000Pakningsenhed:20 PC
多层安装接线端子, PUSH IN, 深褐, 16 mm², 76 A, 800 V, 联接点数量: 2, 层数: 1
-
Produkt ID:2668920000Pakningsenhed:50 PC
多层安装接线端子, PUSH IN, 深褐, 2.5 mm², 24 A, 400 V, 联接点数量: 2, 层数: 1
-
Produkt ID:1718550000Pakningsenhed:20 PC
中性导线模块化端子, 螺钉联接, 35, 400 V, 125 A, TS 35, 蓝色
-
Produkt ID:2668700000Pakningsenhed:50 PC
多层安装接线端子, PUSH IN, 深褐, 6 mm², 41 A, 800 V, 联接点数量: 2, 层数: 1
-
Produkt ID:2668690000Pakningsenhed:50 PC
多层安装接线端子, PUSH IN, 蓝色, 2.5 mm², 24 A, 250 V, 联接点数量: 2, 层数: 1
-
Produkt ID:1029800000Pakningsenhed:50 PC
多层安装接线端子, 螺钉联接, 深褐, 2.5 mm², 24 A, 400 V, 联接点数量: 5, 层数: 3
-
Produkt ID:1031100000Pakningsenhed:50 PC
多层安装接线端子, 螺钉联接, 深褐, 2.5 mm², 24 A, 400 V, 联接点数量: 5, 层数: 3
-
Produkt ID:2782610000Pakningsenhed:50 PC
多层安装接线端子, PUSH IN, 深褐, 2.5 mm², 24 A, 250 V, 联接点数量: 4, 层数: 3
-
Produkt ID:2782620000Pakningsenhed:50 PC
多层安装接线端子, PUSH IN, 深褐, 2.5 mm², 24 A, 400 V, 联接点数量: 4, 层数: 2
-
-
Produkt ID:1720810000Pakningsenhed:50 PC
Z系列, 多层安装端子, 额定横截面: 2.5 mm², 弹片联接, 深褐, 直接安装
-
Produkt ID:2782590000Pakningsenhed:50 PC
多层安装接线端子, PUSH IN, 深褐, 2.5 mm², 24 A, 400 V, 联接点数量: 4, 层数: 2
-
Produkt ID:2668680000Pakningsenhed:50 PC
接地型端子, PUSH IN, 绿/黄, 2.5 mm², 800 V, 联接点数量: 2, 层数: 1, TS 35, V-0, Wemid
-
Produkt ID:2782570000Pakningsenhed:50 PC
多层安装接线端子, PUSH IN, 深褐, 2.5 mm², 24 A, 400 V, 联接点数量: 4, 层数: 2
-
Produkt ID:2669010000Pakningsenhed:50 PC
多层安装接线端子, PUSH IN, 深褐, 2.5 mm², 24 A, 250 V, 联接点数量: 5, 层数: 3
-
Produkt ID:2669000000Pakningsenhed:50 PC
多层安装接线端子, PUSH IN, 深褐, 2.5 mm², 24 A, 400 V, 联接点数量: 4, 层数: 2
-
Produkt ID:1010900000Pakningsenhed:50 PC
中性导线模块化端子, 螺钉联接, 10, 400 V, 57 A, TS 35, 深褐