Cable Glands
To match the enclosures, the cable glands meet the requirements of IP protection classes IP54 to IP69K and can be used in standard industrial applications, EMC applications or explosive risk zones, as required, and they comply with the approvals required for this purpose. The Ex-certified Klippon® cable glands also enable the connection of braided and shielded reinforcements with and without lead sheathing as well as the connection of steel wire and steel tape cables and wires. They can withstand temperatures ranging from -60 °C to +180 °C.
Depending on the cable gland series and application area, the cable glands, sealing plugs, adapters, pressure compensation elements and accessories are manufactured and certified according to the following standards:
- IEC/EN 60423 (metric thread)
- IEC/EN 40430 (PG and NPT thread)
- IEC/EN 60079-0 (general ATEX directive)
- IEC/EN 60079-1 (Ex d ATEX directive)
- IEC/EN 60079-7 (Ex e ATEX directive)
- IEC/EN 60079-11 (Ex i ATEX directive)
- IEC/EN 62444 (Construction and Design)
- IEC/EN 60529 (IP protection degree)
-
Ürün No.:2457660000Ambalaj birimi:1 PC
VG MS (standard brass cable gland)
-
Ürün No.:1772200000Ambalaj birimi:50 PC
VG MS (standard brass cable gland), Cable glands, straight, M 12, 6 mm, OD min. 3 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Ürün No.:1772210000Ambalaj birimi:50 PC
VG MS (standard brass cable gland), Cable glands, straight, M 16, 7 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Produkt ID:1909910000Pakningsenhed:50 PC
VG MS (standard brass cable gland), Cable glands, straight, M 16, 7 mm, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
-
Produkt ID:1772220000Pakningsenhed:50 PC
VG MS (standard brass cable gland), Cable glands, straight, M 20, 8 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Produkt ID:1772230000Pakningsenhed:25 PC
VG MS (standard brass cable gland), Cable glands, straight, M 25, 8 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Tuotteen tunnus:1909920000VPE:25 PC
VG MS (standard brass cable gland), Cable glands, straight, M 25, 8 mm, OD min. 11 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
-
Tuotteen tunnus:1772240000VPE:10 PC
VG MS (standard brass cable gland), Cable glands, straight, M 32, 9 mm, OD min. 13 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Tuotteen tunnus:1909930000VPE:10 PC
VG MS (standard brass cable gland), Cable glands, straight, M 32, 8 mm, OD min. 15 - OD max. 21 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
-
Tuotteen tunnus:1772250000VPE:10 PC
VG MS (standard brass cable gland), Cable glands, straight, M 40, 9 mm, OD min. 18 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
-
Tuotteen tunnus:1909940000VPE:10 PC
VG MS (standard brass cable gland), Cable glands, straight, M 40, 9 mm, OD min. 19 - OD max. 28 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
-
Tuotteen tunnus:1772260000VPE:5 PC
VG MS (standard brass cable gland), Cable glands, straight, M 50, 9 mm, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
-
Tuotteen tunnus:1909950000VPE:5 PC
VG MS (standard brass cable gland), Cable glands, straight, M 50, 9 mm, OD min. 27 - OD max. 38 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
-
Tuotteen tunnus:1772270000VPE:5 PC
VG MS (standard brass cable gland), Cable glands, straight, M 63, 14 mm, OD min. 34 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
-
Tuotteen tunnus:1569060000VPE:50 PC
VG MS (standard brass cable gland), Cable glands, straight, PG 7, 6 mm, OD min. 3 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Tuotteen tunnus:1569070000VPE:50 PC
VG MS (standard brass cable gland), Cable glands, straight, PG 9, 6 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Tuotteen tunnus:1569080000VPE:50 PC
VG MS (standard brass cable gland), Cable glands, straight, PG 11, 6 mm, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Tuotteen tunnus:1569090000VPE:50 PC
VG MS (standard brass cable gland), Cable glands, straight, PG 13.5, 6.5 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Cikkszám:1569100000Csomagolási egység:25 PC
VG MS (standard brass cable gland), Cable glands, straight, PG 16, 6.5 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Tuotteen tunnus:1569110000Csomagolási egység:25 PC
VG MS (standard brass cable gland), Cable glands, straight, PG 21, 7.2 mm, OD min. 13 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated