TM/HF Halogen-free 0,22 - 150 mm²
- Halogen-free
- The slim design guarantees firm seating on the conductor
- TMX 18 for mounting with cable-ties (width 3.6 mm)
-
Item No.:1748820000Packaging unit:500 PC
TM, Socket x 20 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 10 - 317 mm
-
Item No.:1719830000Packaging unit:500 PC
TM, Socket x 8.1 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 4 - 6.5 mm
-
Item No.:1719810000Packaging unit:1000 PC
TM, Socket x 6.4 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 2.5 - 4 mm
-
Item No.:1719790000Packaging unit:1000 PC
TM, Socket x 5.4 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 1.8 - 2.5 mm
-
Item No.:1192770000Packaging unit:100 PC
TM, Socket x 28 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 20 - 30 mm
-
Item No.:1719770000Packaging unit:1000 PC
TM, Socket x 5.4 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 1.3 - 2 mm
-
Item No.:1192780000Packaging unit:50 PC
TM, Socket x 34 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 30 - 35 mm
-
Item No.:1719890000Packaging unit:200 PC
TM, Socket x 22.2 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 15 - 24 mm
-
Item No.:1719870000Packaging unit:200 PC
TM, Socket x 16.1 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 9 - 15 mm
-
Item No.:1719850000Packaging unit:500 PC
TM, Socket x 11.4 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 6 - 10 mm
-
Item No.:1719760000Packaging unit:1000 PC
TM, Socket x 5.4 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 1.3 - 2 mm
-
Item No.:1719860000Packaging unit:200 PC
TM, Socket x 16.1 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 9 - 15 mm
-
Item No.:1719840000Packaging unit:500 PC
TM, Socket x 11.4 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 6 - 10 mm
-
Item No.:1719780000Packaging unit:1000 PC
TM, Socket x 5.4 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 1.8 - 2.5 mm
-
Item No.:1719820000Packaging unit:500 PC
TM, Socket x 8.1 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 4 - 6.5 mm
-
Item No.:1719880000Packaging unit:200 PC
TM, Socket x 22.2 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 15 - 24 mm
-
Item No.:1719800000Packaging unit:1000 PC
TM, Socket x 6.4 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 2.5 - 4 mm