Wire end ferrules with plastic collar
- Polypropylene conical cable entry funnel
- Heat-resistant up to 105°C
For conductors from 0.14 – 150 mm² (AWG 26-300 MCM)
Material: E-Cu, tin galvanised
Dimensional tolerance acc. to DIN 46228 sect. 4
Conductor nom. cross-section 0.14mm²
Conductor nom. cross-section 0.25mm²
Conductor nom. cross-section 0.34mm²
Conductor nom. cross-section 0.5mm²
Conductor nom. cross-section 0.75mm²
Conductor nom. cross-section 1.0mm²
Conductor nom. cross-section 1.5mm²
Conductor nom. cross-section 2.5mm²
Conductor nom. cross-section 4.0mm²
Conductor nom. cross-section 6.0mm²
Conductor nom. cross-section 10mm²
Conductor nom. cross-section 16mm²
Conductor nom. cross-section 25mm²
Conductor nom. cross-section 35mm²
Conductor nom. cross-section 50mm²
Conductor nom. cross-section 70mm²
Conductor nom. cross-section 95mm²
Conductor nom. cross-section 120mm²
Conductor nom. cross-section 150mm²
-
Item No.:2525200000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, brown
-
Item No.:9028240000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9028250000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, brown
-
Item No.:9005180000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, grey
-
Item No.:9025740000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, Light Blue
-
Item No.:2525210000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, violet
-
Item No.:9025760000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:9021020000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9021010000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, yellow
-
Item No.:9021210000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, yellow
-
Item No.:9025780000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:9026050000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, Light Blue
-
Item No.:9021220000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9025750000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, Turquoise
-
Item No.:9025770000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Turquoise
-
Item No.:2525190000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Turquoise
-
Item No.:9025790000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Turquoise
-
Item No.:9026030000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, Turquoise
-
Item No.:9004390000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Turquoise
-
Item No.:1476230000Packaging unit:100 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange