straight
-
Ürün No.:2812880100Ambalaj birimi:1 PC
Sensor/actuator line, M8, Number of poles : 3, 1 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812880060Ambalaj birimi:1 PC
Sensor/actuator line, M8, Number of poles : 3, 0.6 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812881000Ambalaj birimi:1 PC
Sensor/actuator line, M8, Number of poles : 3, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812880150Ambalaj birimi:1 PC
Sensor/actuator line, M8, Number of poles : 3, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812880250Ambalaj birimi:1 PC
Sensor/actuator line, M8, Number of poles : 3, 2.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812880300Ambalaj birimi:1 PC
Sensor/actuator line, M8, Number of poles : 3, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812880200Ambalaj birimi:1 PC
Sensor/actuator line, M8, Number of poles : 3, 2 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812880500Ambalaj birimi:1 PC
Sensor/actuator line, M8, Number of poles : 3, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2812880800Ambalaj birimi:1 PC
Sensor/actuator line, M8, Number of poles : 3, 8 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2813030060Ambalaj birimi:1 PC
Sensor/actuator line, M8, Number of poles : 4, 0.6 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2813031000Ambalaj birimi:1 PC
Sensor/actuator line, M8, Number of poles : 4, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2813030250Ambalaj birimi:1 PC
Sensor/actuator line, M8, Number of poles : 4, 2.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2813030800Ambalaj birimi:1 PC
Sensor/actuator line, M8, Number of poles : 4, 8 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2813030500Ambalaj birimi:1 PC
Sensor/actuator line, M8, Number of poles : 4, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2813030100Ambalaj birimi:1 PC
Sensor/actuator line, M8, Number of poles : 4, 1 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2813030300Ambalaj birimi:1 PC
Sensor/actuator line, M8, Number of poles : 4, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2813030200Ambalaj birimi:1 PC
Sensor/actuator line, M8, Number of poles : 4, 2 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2813030150Ambalaj birimi:1 PC
Sensor/actuator line, M8, Number of poles : 4, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No