FFP - Female plug, IDC-connection
Flexible engineering of compact devices
The use of future-proof contact systems, as well as the optimisation of manufacturing processes, are increasingly important in the development of efficient industrial devices, especially in the field of Industry 4.0. OMNIMATE® board-to-board connectors feature a 1.27 mm pitch and offer maximum flexibility due to different designs.
- Flexible device design - Industrial suitable density combined with high flexible connection combinations (Mezzanine, Mother-to-Daughter, Extender-card, Cable-to-Board)
- Automation-Ready - Developed for automatic assembly with high precise pin coplanarity and SMT-fixation
- Reliable contact - Up to 500 mating cycles due to industry suitable gold-surface (PdNi-Au)
- Process-Ready - High performance LCP material for reflow soldering
- Scalability - Different heights with high contact overlapping ensure various solutions from 12 – 80 poles.
- Robust miniaturisation - simple and safe connection even possible under unfavorable mating conditions – e.g. inclination or offset.
-
Tuotteen tunnus:2747570000VPE:100 PC
PCB plug-in connector, female plug, Pitch in mm (P): 1.27 mm, Number of poles: 40, Tray (manual assembly)
-
Tuotteen tunnus:2747530000VPE:120 PC
PCB plug-in connector, female plug, Pitch in mm (P): 1.27 mm, Number of poles: 16, Tray (manual assembly)
-
Tuotteen tunnus:2747560000VPE:100 PC
PCB plug-in connector, female plug, Pitch in mm (P): 1.27 mm, Number of poles: 32, Tray (manual assembly)
-
Tuotteen tunnus:2747590000VPE:75 PC
PCB plug-in connector, female plug, Pitch in mm (P): 1.27 mm, Number of poles: 68, Tray (manual assembly)
-
Tuotteen tunnus:2747540000VPE:105 PC
PCB plug-in connector, female plug, Pitch in mm (P): 1.27 mm, Number of poles: 20, Tray (manual assembly)
-
Tuotteen tunnus:2747520000VPE:100 PC
PCB plug-in connector, female plug, Pitch in mm (P): 1.27 mm, Number of poles: 12, Tray (manual assembly)
-
Tuotteen tunnus:2747580000VPE:75 PC
PCB plug-in connector, female plug, Pitch in mm (P): 1.27 mm, Number of poles: 50, Tray (manual assembly)
-
Tuotteen tunnus:2747600000VPE:50 PC
PCB plug-in connector, female plug, Pitch in mm (P): 1.27 mm, Number of poles: 80, Tray (manual assembly)
-
Tuotteen tunnus:2747550000VPE:120 PC
PCB plug-in connector, female plug, Pitch in mm (P): 1.27 mm, Number of poles: 26, Tray (manual assembly)