Hood
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
-
Product ID:1788620000VPE:1 PC
HDC enclosures, Installation size: 2, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 20
-
Product ID:1788610000VPE:1 PC
HDC enclosures, Installation size: 2, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25
-
Product ID:1746170000VPE:1 PC
HDC enclosures, Installation size: 2, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 11
-
Product ID:1663930000VPE:1 PC
HDC enclosures, Installation size: 2, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16
-
Product ID:1663990000VPE:1 PC
HDC enclosures, Installation size: 2, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 21
-
Product ID:1967660000VPE:1 PC
HDC enclosures, Installation size: 2, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 20
-
Product ID:1788860000VPE:1 PC
HDC enclosures, Installation size: 2, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 20
-
Ürün No.:1788850000VPE:1 PC
HDC enclosures, Installation size: 2, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 25
-
Product ID:1663810000VPE:1 PC
HDC enclosures, Installation size: 2, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16
-
Product ID:1663850000VPE:1 PC
HDC enclosures, Installation size: 2, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 16
-
Product ID:1663870000VPE:1 PC
HDC enclosures, Installation size: 2, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 21
-
Product ID:1665890000VPE:1 PC
HDC enclosures, Installation size: 2, Protection degree: IP65, in plugged condition, Cover for upper part of housing, End-locking clamp, lower side, Standard, Size of cable entries: none