straight
-
Tuotteen tunnus:2812750500VPE:1 PC
Sensor/actuator line, M12, Number of poles : 5, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812750060VPE:1 PC
Sensor/actuator line, M12, Number of poles : 5, 0.6 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: Yes, No
-
Tuotteen tunnus:2812750300VPE:1 PC
Sensor/actuator line, M12, Number of poles : 5, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812750800VPE:1 PC
Sensor/actuator line, M12, Number of poles : 5, 8 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812750100VPE:1 PC
Sensor/actuator line, M12, Number of poles : 5, 1 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812750150VPE:1 PC
Sensor/actuator line, M12, Number of poles : 5, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: Yes, No
-
Tuotteen tunnus:2812750250VPE:1 PC
Sensor/actuator line, M12, Number of poles : 5, 2.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812751000VPE:1 PC
Sensor/actuator line, M12, Number of poles : 5, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812750200VPE:1 PC
Sensor/actuator line, M12, Number of poles : 5, 2 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No