TS 35
-
-
-
-
-
-
Item No.:1264170000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-0, Wemid, Width: 6 mm, 120 °C
-
Item No.:9540000000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 6 mm, 100 °C
-
Item No.:8630740000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1162610000Packaging unit:20 PC
End bracket, black, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
-
-
-
Item No.:1238040000Packaging unit:20 PC
End bracket, grey, TS 35, V-2, Wemid, Width: 6 mm, 100 °C
-
Item No.:1227850000Packaging unit:20 PC
End bracket, grey, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1479000000Packaging unit:50 PC
End bracket, black, TS 35, V-0, Wemid, Width: 8 mm, 130 °C
-
Item No.:1162600000Packaging unit:50 PC
End bracket, black, TS 35, V-2, Wemid, Width: 12 mm, 100 °C
-
Item No.:1227890000Packaging unit:50 PC
End bracket, grey, TS 35, V-2, Wemid, Width: 12 mm, 100 °C
-
Item No.:1059000000Packaging unit:50 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 12 mm, 100 °C
-
Item No.:1859200000Packaging unit:50 PC
End bracket, grey, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1061210000Packaging unit:50 PC
End bracket, black, TS 35, V-2, Wemid, Width: 8 mm, 100 °C